Height-adjustable cassette for inspection opening, RKRNUZD3, stainless steel
Type RKRN2UZD R9VS25
Item no. 7409160
EAN 4012195868743



Item no. / Type
7409160 / RKRN2UZD R9VS25
Floor height, min.
94 mm
Floor covering thickness
25 mm
Nominal size for device installation units
R9
Dimension h
94 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Height-adjustable "blank" cassette, decoupled from the floor, for the creation of an inspection opening of nominal size R9 in dry or wet-cleaned floors for indoor use, for mounting in underfloor boxes UZD350, either in conjunction with a blanking lid DUG...R9 or in UZD350. Mounting takes place using levelling profiles (order separately) in the aluminium frame profile of the underfloor boxes. Only suitable for smooth floor coverings.
Height-adjustable cassette as a blind cassette, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
Height-adjustable cassette as a blind cassette, 3-compartment. 3 APMT5 cover plates can be installed. For the installation of 3 UT4 universal supports for 9 individual installation devices with support ring/support clamp or 12 Modul 45 devices.
Technical data
Dimensions
| Length | 304 mm |
|---|---|
| Width | 304 mm |
| Height | 94 mm |
| Dimension h | 94 mm |
Technical data
| Screed height, min. | 94 mm |
|---|---|
| Floor height, min. | 94 mm |
| Floor covering thickness | 25 mm |
| Number of installable devices | 0 |
| Decouplable | yes |
| Installation diameter | 305 |
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Floor care | Wet |
| Installation depth | 104 mm |
| Number of cable outlets | 0 |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Installation system type | UT4 |
| Heavy-duty version | no |
| Nominal size for device installation units | R9 |
| Approvals | VDE |
| Protection rating (IP) when used | IP00 |
| Protection rating (IP) when unused | IP44 |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 3,000 N |
| Cover version | Round |
| ROHS-conformant | yes |
| Dimension | Ø305mm |
| Material | Stainless steel 1.4301 |
| Product series | RKR |
Environmental Data
17,2922 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 17,2922 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 17,2922 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
NW 350 RK
7410556
Smallest selling unit: 1 piece
1piece
piece
SK RKR9
7404376
Smallest selling unit: 1 piece
1piece
piece
Type
NW 350 RK
Smallest selling unit: 1 piece
1piece
piece
Type
SK RKR9
Smallest selling unit: 1 piece
1piece
piece

Item no. 7400549
Mounting lid 350, nominal size R9Type
DUG 350-3 R9
Smallest selling unit: 1 piece
1piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor covering thickness
Nominal size for device installation units
Dimension h
Item no.
RKRN2UZD R9VS25
94
25
R9
94
7409160
RKRN2UZD R9VS25
Item no.
7409160
Floor height, min.
94
Floor covering thickness
25
Nominal size for device installation units
R9
Dimension h
94


