Heavy-duty mounting lid for 350, nominal size GES R2
Type DUG 350 R2SL
Item no. 7410004
EAN 4012197401009



Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
The heavy-duty mounting lid for the UZD350 underfloor box is suitable for the installation of a floor socket GES R2. The installation opening is recessed by 3 mm and can be closed subsequently by a lid blanking plate.
Technical data
Dimensions
| Length | 383 mm |
|---|---|
| Width | 383 mm |
Technical data
| Material thickness | 4 mm |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Floor care | Dry |
| Mounting opening cover | no |
| Heavy-duty version | yes |
| Nominal size | 350 mm |
| Mounting opening | Round |
| ROHS-conformant | yes |
| Dimension | 383x383x59 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | UZD Underfloor junction box |
Environmental Data
16,8656 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 16,8656 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 16,8656 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Mounting opening
Item no.
DUG 250 R2SL
Round
7410002
DUG 350 R2SL
Round
7410004
DUG 250 R2SL
Item no.
7410002
Mounting opening
Round
DUG 350 R2SL
Item no.
7410004
Mounting opening
Round
