Heavy-duty frame cassette, blank, RKSL, nominal size 350-3
Type RK SL2 V3 20
Item no. 7405952
EAN 4012195106050



Item no. / Type
Floor height, min.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
"Blank" heavy-duty frame cassette for the creation of an inspection opening in the UZD350-3 in dry or wet-cleaned floors. Load class 2 to 20 kN. Only suitable for smooth floor coverings for indoor use.
Technical data
Technical data
| Screed height, min. | 70 mm |
|---|---|
| Floor height, min. | 90 mm |
| Floor covering thickness | 14 mm |
| Length of installation dimensions | 390 mm |
| Wide installation dimensions | 390 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Cable outlet version | No cable outlet |
| Number of cable outlets | 0 |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Heavy load class | 20 kN (OBO SL2) |
| Heavy-duty version | yes |
| Protection rating (IP) when used | IP00 |
| Protection rating (IP) when unused | IP44 |
| ROHS-conformant | yes |
| Dimension | 383x383x20 |
| Material | Stainless steel 1.4301 |
| Product series | RK |
Dimensions
| Dimension A | 424 mm |
|---|---|
| Dimension B | 388 mm |
| Dimension C | 382 mm |
| Dimension h | 20 mm |
Environmental Data
49,3007 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 49,3007 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 49,3007 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor covering thickness
Dimension h
Item no.
RK SL2 V3 20
90
14
20
7405952
RK SL2 V3 25
95
19
25
7405956
RK SL2 V3 30
100
24
30
7405960
RK SL2 V3 40
110
34
40
7405968
Floor height, min.
Floor covering thickness
Dimension h
RK SL2 V3 20
Item no.
7405952
Floor height, min.
90
Floor covering thickness
14
Dimension h
20
RK SL2 V3 25
Item no.
7405956
Floor height, min.
95
Floor covering thickness
19
Dimension h
25
RK SL2 V3 30
Item no.
7405960
Floor height, min.
100
Floor covering thickness
24
Dimension h
30
RK SL2 V3 40
Item no.
7405968
Floor height, min.
110
Floor covering thickness
34
Dimension h
40
