Heavy-duty frame cassette, blank, RKSL, nominal size 250-3
Type RK SL2 V2 30
Item no. 7405940
EAN 4012195106005



Item no. / Type
Floor height, min.
Floor covering thickness
Dimension h
Smallest selling unit: 1 piece
1piece
piece
Description
"Blank" heavy-duty frame cassette for the creation of an inspection opening in the UZD250-3 in dry or wet-cleaned floors. Load class 2 to 20 kN. Only suitable for smooth floor coverings for indoor use.
Technical data
Technical data
| Screed height, min. | 70 mm |
|---|---|
| Floor height, min. | 100 mm |
| Floor covering thickness | 24 mm |
| Length of installation dimensions | 290 mm |
| Wide installation dimensions | 290 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Wet |
| Cable outlet version | No cable outlet |
| Number of cable outlets | 0 |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Heavy load class | 20 kN (OBO SL2) |
| Heavy-duty version | yes |
| Protection rating (IP) when used | IP00 |
| Protection rating (IP) when unused | IP44 |
| ROHS-conformant | yes |
| Dimension | 282x282x30 |
| Material | Stainless steel 1.4301 |
| Product series | RK |
Dimensions
| Dimension A | 324 mm |
|---|---|
| Dimension B | 288 mm |
| Dimension C | 282 mm |
| Dimension h | 30 mm |
Environmental Data
30,7389 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 30,7389 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 30,7389 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Floor height, min.
Floor covering thickness
Dimension h
Item no.
RK SL2 V2 20
90
14
20
7405932
RK SL2 V2 25
95
19
25
7405936
RK SL2 V2 30
100
24
30
7405940
RK SL2 V2 40
110
34
40
7405948
Floor height, min.
Floor covering thickness
Dimension h
RK SL2 V2 20
Item no.
7405932
Floor height, min.
90
Floor covering thickness
14
Dimension h
20
RK SL2 V2 25
Item no.
7405936
Floor height, min.
95
Floor covering thickness
19
Dimension h
25
RK SL2 V2 30
Item no.
7405940
Floor height, min.
100
Floor covering thickness
24
Dimension h
30
RK SL2 V2 40
Item no.
7405948
Floor height, min.
110
Floor covering thickness
34
Dimension h
40
