Head plate with welded-on MS5030 profile rail, FT
Type KUS7 MS-1-400 FT
Item no. 6349292
EAN 4012197450397



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Head plate, heavy version, with welded-on MS5030 profile rail, to creat suspended supports in connection with US 7 supports. Mounting on steel constructions with chuck jaws. Cable tray route transverse to profile rail. Fastening material for US 7 support is included.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 50 mm |
| Height | 135 mm |
| Dimension L | 400 mm |
| Dimension B | 50 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Suitable for ceiling fastening | yes |
| Suitable for panel fastening | no |
| Suitable for profile shapes | U profile |
| Version for | Screw head plate |
| Maximum tensile load | 10 kN |
| Dimension | 400mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
4,5579 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,5579 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,5579 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KUS7 MS-1-300 FT
300
50
135
6349290
KUS7 MS-1-400 FT
400
50
135
6349292
KUS7 MS-1-500 FT
500
50
135
6349294
Length
KUS7 MS-1-300 FT
Item no.
6349290
Length
300
Width
50
Height
135
KUS7 MS-1-400 FT
Item no.
6349292
Length
400
Width
50
Height
135
KUS7 MS-1-500 FT
Item no.
6349294
Length
500
Width
50
Height
135
