Head plate with two welded-on MS5030 profile rails, FT
Type KUS7 MS-2-400 FT
Item no. 6349302
EAN 4012197450458



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Head plate, heavy-duty version, with two welded-on MS5030 profile rails, to create suspended supports in connection with US 7 supports. Mounting on steel constructions with chuck jaws. Cable tray route parallel to the profile rails. Fastening material for US 7 support is included.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 200 mm |
| Height | 135 mm |
| Dimension L | 400 mm |
| Dimension B | 200 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Suitable for ceiling fastening | yes |
| Suitable for panel fastening | no |
| Suitable for profile shapes | U profile |
| Version for | Screw head plate |
| Maximum tensile load | 12 kN |
| Dimension | 400mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
7,9217 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,9217 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,9217 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KUS7 MS-2-300 FT
300
200
135
6349300
KUS7 MS-2-400 FT
400
200
135
6349302
KUS7 MS-2-500 FT
500
200
135
6349304
Length
KUS7 MS-2-300 FT
Item no.
6349300
Length
300
Width
200
Height
135
KUS7 MS-2-400 FT
Item no.
6349302
Length
400
Width
200
Height
135
KUS7 MS-2-500 FT
Item no.
6349304
Length
500
Width
200
Height
135
