Head plate with 2 welded-on CPS 5 rails FT
Type KI8 CPS5-2-400FT
Item no. 6347032
EAN 4012195808558



Item no. / Type
Length
Width
Height
Smallest selling unit: 1 piece
1piece
piece
Description
Head plate with two welded-on MS5030 profile rails for the mounting to the IS 8 support.
The fastening to the T support is done using the appropriate chuck jaws. The rail route is in the longitudinal direction.
The fastening to the T support is done using the appropriate chuck jaws. The rail route is in the longitudinal direction.
Including appropriate fastening material.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 200 mm |
| Height | 186,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Suitable for ceiling fastening | yes |
| Suitable for panel fastening | no |
| Suitable for profile shapes | I profile |
| Version for | Miscellaneous |
| ROHS-conformant | yes |
| Dimension | 400mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | IS 8 Series |
Environmental Data
7,7499 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 7,7499 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,7499 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KI8 CPS5-2-400FT
400
200
186,5
6347032
KI8 CPS5-2-300FT
300
200
186,5
6347036
KI8 CPS5-2-500FT
500
200
186,5
6347038
Length
KI8 CPS5-2-400FT
Item no.
6347032
Length
400
Width
200
Height
186,5
KI8 CPS5-2-300FT
Item no.
6347036
Length
300
Width
200
Height
186,5
KI8 CPS5-2-500FT
Item no.
6347038
Length
500
Width
200
Height
186,5


