Head plate, variable FT
Type KU 5 V FT
Item no. 6348920
EAN 4012196901456



Item no. / Type
6348920 / KU 5 V FT
Length
180 mm
Width
59 mm
Height
109 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Variable head plate for mounting on US 5 supports. In combination with the US 5 support, suspended supports of any length can be created in situ. With the variable head plate, slopes of up to 30° can be compensated.
The spacer, type DSK 47, is used for stabilisation when mounting the head plate. The maximum angle adjustment is approx. 30° on one side.
Technical data
Dimensions
| Length | 180 mm |
|---|---|
| Width | 59 mm |
| Height | 109 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 0 mm |
| Angle range, max. | 30 mm |
| Suitable for ceiling fastening | yes |
| Suitable for panel fastening | no |
| Suitable for profile shapes | U profile |
| Version for | Screw head plate |
| ROHS-conformant | yes |
| Dimension | 180x59x109 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | US 5 Series |
Environmental Data
2,79 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,79 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,79 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KU 5 V FT
180
59
109
6348920
KU 5 V FT
Item no.
6348920
Length
180
Width
59
Height
109



