Head plate, variable A2
Type KU 5 V A2
Item no. 6348925
EAN 4012195018360



Item no. / Type
6348925 / KU 5 V A2
Length
180 mm
Width
59 mm
Height
109 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Variable head plate for installation on US 5 support.
The spacer, type DSK 47, is used to install the head plate.
Technical data
Dimensions
| Length | 180 mm |
|---|---|
| Width | 59 mm |
| Height | 109 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Angle range, min. | 0 mm |
| Angle range, max. | 30 mm |
| Suitable for ceiling fastening | yes |
| Suitable for panel fastening | no |
| Suitable for profile shapes | U profile |
| Version for | Screw head plate |
| ROHS-conformant | yes |
| Dimension | 180x59x109 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
| Product series | US 5 Series |
Environmental Data
6,6928 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,6928 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,6928 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KU 5 V A2
180
59
109
6348925
KU 5 V A2
Item no.
6348925
Length
180
Width
59
Height
109


