Head plate, longitudinal
Type KI 8 FT
|Item no. 6347053
|EAN 4012196190515



Item no. / Type
6347053 / KI 8 FT
Length
200 mm
Width
100 mm
Height
156,5 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Head plate for mounting on IS 8 support.
Including appropriate fastening material.
Limit the length of the support to max. 2,000 mm.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 100 mm |
| Height | 156,5 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Suitable for ceiling fastening | yes |
| Suitable for panel fastening | no |
| Suitable for profile shapes | I profile |
| Version for | Screw head plate |
| ROHS-conformant | yes |
| Dimension | 200mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | IS 8 Series |
Environmental Data
3,4015 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 3,4015 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,4015 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KI 8 FT
200
100
156,5
6347053
KI 8 FT
Item no.
6347053
Length
200
Width
100
Height
156,5


