Head plate KU 5 16
Type KU 5 16 FS
Item no. 6344380
EAN 4012196640331



Item no. / Type
6344380 / KU 5 16 FS
Smallest selling unit: 1 piece
1piece
piece
Description
Head plate for the mounting on supports type USL and USM.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Suitable for ceiling fastening | yes |
| Suitable for panel fastening | no |
| Suitable for profile shapes | U profile |
| Version for | Screw head plate |
| ROHS-conformant | yes |
| Dimension | 160 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,5715 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,5715 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,5715 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KU 5 16 FS
6344380
KU 5 16 FS
Item no.
6344380


