Head plate, heavy-duty FT SOMY
Type KU 7 NOX FT SO
Item no. 7193769
EAN 4012196334452



Item no. / Type
7193769 / KU 7 NOX FT SO
Length
200 mm
Width
100 mm
Height
120 mm
Smallest selling unit: 1 piece
1piece
piece
Description
Heavy-duty head plate for installation in US 7 support.
The surface coating is a coating created in a single-dip method with extra-high zinc thicknesses.
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 100 mm |
| Height | 120 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Suitable for ceiling fastening | yes |
| Suitable for panel fastening | no |
| Suitable for profile shapes | U profile |
| Version for | Screw head plate |
| ROHS-conformant | yes |
| Dimension | 200x100 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
| Product series | US 7 Series |
Environmental Data
4,8848 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 4,8848 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,8848 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
KU 7 NOX FT SO
200
100
120
7193769
KU 7 NOX FT SO
Item no.
7193769
Length
200
Width
100
Height
120

