Head plate
Type CM3518 KP FT
Item no. 6350054
EAN 4012196192311



Item no. / Type
6350054 / CM3518 KP FT
Smallest selling unit: 25 piece
25piece
piece
Description
For wall and ceiling fastening of individual mountings.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Angle range, min. | 90 mm |
| Angle range, max. | 90 mm |
| Suitable for ceiling fastening | yes |
| Suitable for panel fastening | no |
| Suitable for profile shapes | Miscellaneous |
| Version for | Screw head plate |
| ROHS-conformant | yes |
| Dimension | 150x56x105 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
1,0187 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,0187 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,0187 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
CM3518 KP FT
6350054
CM3518 KP FT
Item no.
6350054


