HDMI connection, 1 module, straight outlet, with connection cable
Type MTG-HD F AL1
Item no. 6104832
EAN 4012195899044



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one HDMI connection socket, straight cable outlet, with labelling panel, short HDMI connection cable, socket-socket version. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 9 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | HDMI |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Aluminium painted |
| Product series | Modul 45® Multimedia |
Environmental Data
0,2375 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2375 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2375 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-HD F RW0.5
HDMI
Pure white; RAL 9010
6104848
MTG-HD F RW1
HDMI
Pure white; RAL 9010
6104826
MTG-HD F SWGR1
HDMI
Black-grey; RAL 7021
Straight
6104829
MTG-HD F AL1
HDMI
Aluminium painted
6104832
Colour
MTG-HD F RW0.5
Item no.
6104848
Use
HDMI
Colour
Pure white; RAL 9010
MTG-HD F RW1
Item no.
6104826
Use
HDMI
Colour
Pure white; RAL 9010
MTG-HD F SWGR1
Item no.
6104829
Use
HDMI
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTG-HD F AL1
Item no.
6104832
Use
HDMI
Colour
Aluminium painted


