HDMI connection, 1 module, slanting outlet, with connection cable
Type MTS-HD F RW1
Item no. 6104838
EAN 4012195899082



Item no. / Type
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one HDMI connection socket, slanting cable outlet, with labelling panel, short HDMI connection cable, socket-socket version. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 26 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | HDMI |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Pure white; RAL 9010 |
| Product series | Modul 45® Multimedia |
Environmental Data
0,3928 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3928 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3928 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTS-HD F RW1
HDMI
Pure white; RAL 9010
6104838
MTS-HD F SWGR1
HDMI
Black-grey; RAL 7021
Sloping
6104841
MTS-HD F AL1
HDMI
Aluminium painted
6104844
Colour
MTS-HD F RW1
Item no.
6104838
Use
HDMI
Colour
Pure white; RAL 9010
MTS-HD F SWGR1
Item no.
6104841
Use
HDMI
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTS-HD F AL1
Item no.
6104844
Use
HDMI
Colour
Aluminium painted


