HDMI connection, 1 module, slanting outlet, with connection cable
Type MTS-HD F SWGR1
Item no. 6104841
EAN 4012195899105



Item no. / Type
Outlet direction
Smallest selling unit: 1 piece
1piece
piece
Description
Multimedia support with one HDMI connection socket, slanting cable outlet, with labelling panel, short HDMI connection cable, socket-socket version. Support plate with locking fastening, suitable for horizontal and vertical installation in the system environment.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
For installation in Rapid 45 device installation ducts, Rapid 80 device installation ducts, service poles and underfloor systems.
Technical data
Dimensions
| Width | 45 mm |
|---|---|
| Height | 45 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Number of units | 1 |
| Strain relief option | no |
| Protection rating | IP20 |
| Support ring | no |
| With dust protection | no |
| With printed label | no |
| Lamp-wire connector | no |
| Depth | 26 mm |
| Surface version | Matt |
| Transparent | no |
| Combination | Basic element with central cover plate |
| Use | HDMI |
| Labelling panel | With labelling panel |
| Fastening type | Lock |
| ROHS-conformant | yes |
| Dimension | 45x45mm |
| Material | Polycarbonate |
| Colour | Black-grey; RAL 7021 |
| Outlet direction | Sloping |
| Product series | Modul 45® Multimedia |
Environmental Data
0,3974 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3974 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3974 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Use
Colour
Outlet direction
Item no.
MTG-HD S SWGR1
HDMI
Black-grey; RAL 7021
Straight
6104805
MTS-HD S SWGR1
HDMI
Black-grey; RAL 7021
Sloping
6104817
MTG-HD F SWGR1
HDMI
Black-grey; RAL 7021
Straight
6104829
MTS-HD F SWGR1
HDMI
Black-grey; RAL 7021
Sloping
6104841
Outlet direction
MTG-HD S SWGR1
Item no.
6104805
Use
HDMI
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-HD S SWGR1
Item no.
6104817
Use
HDMI
Colour
Black-grey; RAL 7021
Outlet direction
Sloping
MTG-HD F SWGR1
Item no.
6104829
Use
HDMI
Colour
Black-grey; RAL 7021
Outlet direction
Straight
MTS-HD F SWGR1
Item no.
6104841
Use
HDMI
Colour
Black-grey; RAL 7021
Outlet direction
Sloping


