Hat profile rail unperforated GTP
Type 46277 GTP
Item no. 1115332
EAN 4012195044598



Item no. / Type
1115332 / 46277 GTP
Length
2000 mm
Version for
Unperforated
Surface
Electrogalvanised, transparently-passivated
Material
Steel
Smallest selling unit: 2 m
2m
m
Description
Hat profile rail 15 x 5 mm to DIN EN 60715 (formerly DIN EN 50045).
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 15 mm |
| Height | 5 mm |
Technical data
| Material thickness | 1 mm |
|---|---|
| Version, rails | Support rail DIN EN 60715 |
| Hole shape (ETIM) | Without |
| Version for | Unperforated |
| Bundle | 50 m |
| ROHS-conformant | yes |
| Dimension | 2000x15x5 |
| Surface | Electrogalvanised, transparently-passivated |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,3044 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3044 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,3044 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Version for
Surface
Material
Item no.
46277 GTP
2000
Unperforated
Electrogalvanised, transparently-passivated
Steel
1115332
46277 GTP
Item no.
1115332
Length
2000
Version for
Unperforated
Surface
Electrogalvanised, transparently-passivated
Material
Steel

