Hat profile rail, unperforated FS
Type 2069 1M FS
Item no. 1115677
EAN 4012195045557




Item no. / Type
Length
Surface
Smallest selling unit: 25 m
25m
m
Description
Hat profile rail 35 x 7.5 mm to DIN EN 60715 (formerly DIN EN 50022).
Technical data
Dimensions
| Length | 1000 mm |
|---|---|
| Width | 35 mm |
| Height | 7,5 mm |
Technical data
| Material thickness | 1 mm |
|---|---|
| Version, rails | Support rail DIN EN 60715 |
| Hole shape (ETIM) | Without |
| Version for | Unperforated |
| Bundle | 25 m |
| ROHS-conformant | yes |
| Dimension | 1000x35x7,5 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,8732 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8732 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,8732 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Version for
Surface
Material
Item no.
2069 2M BK
2000
Unperforated
Bright
Steel
1115618
2069 2M FS
2000
Unperforated
Strip galvanised
Steel
1115626
2069 2M GTP
2000
Unperforated
Electrogalvanised, transparently-passivated
Steel
1115650
2069 1M FS
1000
Unperforated
Strip galvanised
Steel
1115677
2069 1M GTP
1000
Unperforated
Electrogalvanised, transparently-passivated
Steel
1115685
2069 3M BK
3000
Unperforated
Bright
Steel
1115855
Length
Surface
2069 2M BK
Item no.
1115618
Length
2000
Version for
Unperforated
Surface
Bright
Material
Steel
2069 2M FS
Item no.
1115626
Length
2000
Version for
Unperforated
Surface
Strip galvanised
Material
Steel
2069 2M GTP
Item no.
1115650
Length
2000
Version for
Unperforated
Surface
Electrogalvanised, transparently-passivated
Material
Steel
2069 1M FS
Item no.
1115677
Length
1000
Version for
Unperforated
Surface
Strip galvanised
Material
Steel
2069 1M GTP
Item no.
1115685
Length
1000
Version for
Unperforated
Surface
Electrogalvanised, transparently-passivated
Material
Steel
2069 3M BK
Item no.
1115855
Length
3000
Version for
Unperforated
Surface
Bright
Material
Steel


