Hat profile rail, perforated GTP
Type 2069 15 2.2 GTPL
Item no. 1115596
EAN 4012195045199




Item no. / Type
1115596 / 2069 15 2.2 GTPL
Length
2000 mm
Version for
Perforated
Surface
Electrogalvanised, transparently-passivated
Material
Steel
Smallest selling unit: 2 m
2m
m
Description
Hat profile rail 35 x 15 mm to DIN EN 60715 (formerly DIN EN 50022).
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 35 mm |
| Height | 15 mm |
Technical data
| Material thickness | 2,25 mm |
|---|---|
| Drill hole spacing, centre | 25 mm |
| Version, rails | Support rail DIN EN 60715 |
| Hole shape (ETIM) | Long slot |
| Version for | Perforated |
| Bundle | 20 m |
| ROHS-conformant | yes |
| Dimension | 2000x35x15 |
| Surface | Electrogalvanised, transparently-passivated |
| Material | Steel |
| Product series | Rail system |
Environmental Data
1,6517 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6517 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,6517 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Version for
Surface
Material
Item no.
2069 15 2.2 GTPL
2000
Perforated
Electrogalvanised, transparently-passivated
Steel
1115596
2069 15 2.2 GTPL
Item no.
1115596
Length
2000
Version for
Perforated
Surface
Electrogalvanised, transparently-passivated
Material
Steel


