Hat profile rail, perforated FS
Type 2069 15 1.5 FS
Item no. 1115460
EAN 4012196413010



Item no. / Type
Length
Surface
Smallest selling unit: 2 m
2m
m
Description
Hat profile rail 35 x 15 mm similar to DIN EN 60715 (formerly DIN EN 50022), but with material thickness 1.5 mm.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 35 mm |
| Height | 15 mm |
Technical data
| Material thickness | 1,5 mm |
|---|---|
| Drill hole spacing, centre | 25 mm |
| Version, rails | Support rail DIN EN 60715 |
| Hole shape (ETIM) | Long slot |
| Version for | Perforated |
| Bundle | 20 m |
| ROHS-conformant | yes |
| Dimension | 2000x35x15 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
1,4965 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,4965 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,4965 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Version for
Surface
Material
Item no.
2069 15 1.5 GTPL
2000
Perforated
Electrogalvanised, transparently-passivated
Steel
1115456
2069 15 1.5 FS
2000
Perforated
Strip galvanised
Steel
1115460
Surface
2069 15 1.5 GTPL
Item no.
1115456
Length
2000
Version for
Perforated
Surface
Electrogalvanised, transparently-passivated
Material
Steel
2069 15 1.5 FS
Item no.
1115460
Length
2000
Version for
Perforated
Surface
Strip galvanised
Material
Steel

