Hat profile rail 35 x 7.5 mm
Type 2069 T60 FS
Item no. 1115380
EAN 4012195440987



Item no. / Type
Length
Version for
Smallest selling unit: 10 piece
10piece
piece
Description
Hat profile rail 35 x 7.5 mm to DIN EN 60715 (formerly DIN EN 50022).
Technical data
Dimensions
| Length | 89 mm |
|---|---|
| Width | 35 mm |
| Height | 7,5 mm |
Technical data
| Material thickness | 1 mm |
|---|---|
| Version, rails | Support rail DIN EN 60715 |
| Hole shape (ETIM) | Long slot |
| Version for | For T60 lengthwise + T100 crosswise |
| ROHS-conformant | yes |
| Dimension | 89x35x7,5 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,1152 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1152 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1152 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Version for
Surface
Material
Item no.
2069 T60 FS
89
For T60 lengthwise + T100 crosswise
Strip galvanised
Steel
1115380
2069 T100 FS
118
For T100 lengthwise + T160 crosswise
Strip galvanised
Steel
1115382
2069 T160 FS
157
For T160 lengthwise + T250, T350 crosswise
Strip galvanised
Steel
1115384
2069 T250 FS
206
For T 250 lengthwise
Strip galvanised
Steel
1115386
2069 T350 FS
245
For T 350 lengthwise
Strip galvanised
Steel
1115388
Length
Version for
2069 T60 FS
Item no.
1115380
Length
89
Version for
For T60 lengthwise + T100 crosswise
Surface
Strip galvanised
Material
Steel
2069 T100 FS
Item no.
1115382
Length
118
Version for
For T100 lengthwise + T160 crosswise
Surface
Strip galvanised
Material
Steel
2069 T160 FS
Item no.
1115384
Length
157
Version for
For T160 lengthwise + T250, T350 crosswise
Surface
Strip galvanised
Material
Steel
2069 T250 FS
Item no.
1115386
Length
206
Version for
For T 250 lengthwise
Surface
Strip galvanised
Material
Steel
2069 T350 FS
Item no.
1115388
Length
245
Version for
For T 350 lengthwise
Surface
Strip galvanised
Material
Steel

