Hat profile rail 15 x 5 mm
Type 46277 T250 L GTP
Item no. 1115278
EAN 4012195897996



Item no. / Type
Length
Version for
Smallest selling unit: 10 piece
10piece
piece
Description
Hat profile rail 15 x 5 mm to DIN EN 60715 (formerly DIN EN 50045).
Technical data
Dimensions
| Length | 189 mm |
|---|---|
| Width | 15 mm |
| Height | 5 mm |
Technical data
| Material thickness | 1 mm |
|---|---|
| Version, rails | Support rail DIN EN 60715 |
| Hole shape (ETIM) | Without |
| Version for | For T 250 lengthwise |
| ROHS-conformant | yes |
| Dimension | 189x15x7,5 |
| Surface | Electrogalvanised, transparently-passivated |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,0745 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0745 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0745 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Version for
Surface
Material
Item no.
46277 T160 Q GTP
99
For T160 crosswise + T100 lengthwise
Electrogalvanised, transparently-passivated
Steel
1115270
46277 T250 Q GTP
139
For T250 crosswise + T160 lengthwise
Electrogalvanised, transparently-passivated
Steel
1115274
46277 T250 L GTP
189
For T 250 lengthwise
Electrogalvanised, transparently-passivated
Steel
1115278
46277 T350 Q GTP
161
For T 350 crosswise
Electrogalvanised, transparently-passivated
Steel
1115282
46277 T350 L GTP
168
For T 350 lengthwise
Electrogalvanised, transparently-passivated
Steel
1115286
Length
Version for
46277 T160 Q GTP
Item no.
1115270
Length
99
Version for
For T160 crosswise + T100 lengthwise
Surface
Electrogalvanised, transparently-passivated
Material
Steel
46277 T250 Q GTP
Item no.
1115274
Length
139
Version for
For T250 crosswise + T160 lengthwise
Surface
Electrogalvanised, transparently-passivated
Material
Steel
46277 T250 L GTP
Item no.
1115278
Length
189
Version for
For T 250 lengthwise
Surface
Electrogalvanised, transparently-passivated
Material
Steel
46277 T350 Q GTP
Item no.
1115282
Length
161
Version for
For T 350 crosswise
Surface
Electrogalvanised, transparently-passivated
Material
Steel
46277 T350 L GTP
Item no.
1115286
Length
168
Version for
For T 350 lengthwise
Surface
Electrogalvanised, transparently-passivated
Material
Steel


