Hanger bolt for wooden components M6
Type HS ST 6x120 M6 G
Item no. 3498155
EAN 4012197547394



Item no. / Type
Smallest selling unit: 100 piece
100piece
piece
Description
Wood screw for fireproof fastening of cable systems for the maintenance of electrical function according to DIN 4102 Part 12 on supporting wooden components. With external hexagon drive, spanner width 10. The hanger bolt allows the installation of the ASG 732 clip on wooden components.
Technical data
Dimensions
| Dimension L | 129 mm |
|---|---|
| Dimension G | 32 mm |
| Dimension L1 | 120 mm |
Technical data
| Hardened | yes |
|---|---|
| Two-compartment | no |
| Head shape | external thread |
| Head diameter | 6 mm |
| Dimension | 10x129 |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Downloads
0 selected
Data sheet (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
HS ST 6x50 M6 G
3498151
HS ST 6x80 M6 G
3498153
HS ST 6x120 M6 G
3498155
HS ST 6x50 M6 G
Item no.
3498151
HS ST 6x80 M6 G
Item no.
3498153
HS ST 6x120 M6 G
Item no.
3498155
