Hammer insert, type 2536, for earth rods
Type 2536 16
Item no. 3043930
EAN 4012197460020



Item no. / Type
for earth rods
Smallest selling unit: 1 piece
1piece
piece
Description
• For 16 mm earth electrode diameter
• Suitable for earth rod system ST
• For vibration hammers with SDS-Max/TEY seat
• For Hilti rotary hammer drills: TE 50/ 54/ 55/ 56/ 60/ 70/ 74/ 75/ 76/ 80
• For Hilti demolition hammers: TE 500/ 505/ 705/ 706
• Tempered
• Suitable for earth rod system ST
• For vibration hammers with SDS-Max/TEY seat
• For Hilti rotary hammer drills: TE 50/ 54/ 55/ 56/ 60/ 70/ 74/ 75/ 76/ 80
• For Hilti demolition hammers: TE 500/ 505/ 705/ 706
• Tempered
Technical data
Dimensions
| Length | 212 mm |
|---|
Technical data
| Seat systems | SDS-max |
|---|---|
| Earther diameter | 16 mm |
| ROHS-conformant | yes |
| for earth rods | 16 mm |
| Dimension | 16mm |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Seat systems
for earth rods
Item no.
2536 16
SDS-max
16
3043930
2536 25
25
3044831
2536 20
20
3044904
for earth rods
2536 16
Item no.
3043930
Seat systems
SDS-max
for earth rods
16
2536 25
Item no.
3044831
for earth rods
25
2536 20
Item no.
3044904
for earth rods
20

