Hammer insert, type 2536, for earth rod
Type 2536 20
Item no. 3044904
EAN 4012195643036



Item no. / Type
for earth rods
Smallest selling unit: 1 piece
1piece
piece
Description
• Fits earth rod system ST, BP and OMEX
• For vibration hammers with SDS- Max/TEY- mounting
• Hardened
• For vibration hammers with SDS- Max/TEY- mounting
• Hardened
Technical data
Technical data
| Earther diameter | 20 mm |
|---|---|
| ROHS-conformant | yes |
| for earth rods | 20 mm |
| Dimension | 20mm |
| Material | Steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Seat systems
for earth rods
Item no.
2536 16
SDS-max
16
3043930
2536 25
25
3044831
2536 20
20
3044904
for earth rods
2536 16
Item no.
3043930
Seat systems
SDS-max
for earth rods
16
2536 25
Item no.
3044831
for earth rods
25
2536 20
Item no.
3044904
for earth rods
20


