Hammer insert, type 2531, for earth rods
Type 2531 16
Item no. 3043904
EAN 4012197460044



Item no. / Type
for earth rods
Smallest selling unit: 1 piece
1piece
piece
Description
• For 16 mm earth electrode diameter
• Suitable for earth rod system ST
• For Bosch GSH 27 make, USH 27 (wrench size 28 mm)
• Suitable for earth rod system ST
• For Bosch GSH 27 make, USH 27 (wrench size 28 mm)
Technical data
Dimensions
| Length | 250 mm |
|---|
Technical data
| Seat systems | Bosch |
|---|---|
| Earther diameter | 16 mm |
| ROHS-conformant | yes |
| for earth rods | 16 mm |
| Dimension | 16mm |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Seat systems
for earth rods
Item no.
2531 16
Bosch
16
3043904
2531 20
Bosch
20
3043908
for earth rods
2531 16
Item no.
3043904
Seat systems
Bosch
for earth rods
16
2531 20
Item no.
3043908
Seat systems
Bosch
for earth rods
20

