Hammer insert, type 2531, for earth rod
Type 2531 20
Item no. 3043908
EAN 4012195642312



Item no. / Type
for earth rods
Smallest selling unit: 1 piece
1piece
piece
Description
2531 20 : Hammer insert for vibration hammers
• Make: Bosch GSH 27, USH 27 (WAF 28 mm)
• Suitable for ST, BP and OMEX earthing rod systems
• Hardened
• Make: Bosch GSH 27, USH 27 (WAF 28 mm)
• Suitable for ST, BP and OMEX earthing rod systems
• Hardened
Technical data
Technical data
| Seat systems | Bosch |
|---|---|
| Earther diameter | 20 mm |
| ROHS-conformant | yes |
| for earth rods | 20 mm |
| Dimension | 20mm |
| Material | Steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Seat systems
for earth rods
Item no.
2531 16
Bosch
16
3043904
2531 20
Bosch
20
3043908
for earth rods
2531 16
Item no.
3043904
Seat systems
Bosch
for earth rods
16
2531 20
Item no.
3043908
Seat systems
Bosch
for earth rods
20


