Hammer insert type 2500, for earth rod
Type 2500 20
Item no. 3043207
EAN 4012195243311



Item no. / Type
for earth rods
Smallest selling unit: 1 piece
1piece
piece
Description
• Manufactured by Cobra BBM 47 SPA-Super, Tex11 and COBRA 248
• Fits earth rod system ST, BP and OMEX
• Hardened
• Fits earth rod system ST, BP and OMEX
• Hardened
Technical data
Technical data
| Earther diameter | 20 mm |
|---|---|
| ROHS-conformant | yes |
| for earth rods | 20 mm |
| Dimension | 20mm |
| Material | Steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
for earth rods
Item no.
2500 20
20
3043207
2500 25
25
3043258
for earth rods
2500 20
Item no.
3043207
for earth rods
20
2500 25
Item no.
3043258
for earth rods
25


