Hammer insert for LightEarth earthing rod
Type LE HAMMER-AC
Item no. 3043618
EAN 4012195111641



Item no. / Type
Seat systems
Smallest selling unit: 1 piece
1piece
piece
Description
• Suitable for pipe earth rod system LE
• 3043606 for Wacker (BHF 25, BHF 30S)
• 3043610 for Hilti (TE 52/42, TE72/60, TE92)
• 3043614 for Bosch (USH 10, HSH 10)
• 3043602 for SDS-Max
• 3043618 for Atlas Copco (Hexagon seat)
• 3043628 for Bosch GSH27/UH27 (11304) / HS28 (12314) / Hitachi H65SD / Makita HM 1500B / HM1800
• Hardened
• 3043606 for Wacker (BHF 25, BHF 30S)
• 3043610 for Hilti (TE 52/42, TE72/60, TE92)
• 3043614 for Bosch (USH 10, HSH 10)
• 3043602 for SDS-Max
• 3043618 for Atlas Copco (Hexagon seat)
• 3043628 for Bosch GSH27/UH27 (11304) / HS28 (12314) / Hitachi H65SD / Makita HM 1500B / HM1800
• Hardened
Technical data
Technical data
| Seat systems | Atlas Copco |
|---|---|
| ROHS-conformant | yes |
| Dimension | 25mm |
| Material | Steel |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Seat systems
Item no.
LE HAMMER-SDS-M
SDS-max
3043602
LE HAMMER-W
Wacker
3043606
LE HAMMER-H
Hilti
3043610
LE HAMMER-B
Bosch
3043614
LE HAMMER-AC
Atlas Copco
3043618
LE HAMMER-B-II
Miscellaneous
3043628
Seat systems
LE HAMMER-SDS-M
Item no.
3043602
Seat systems
SDS-max
LE HAMMER-W
Item no.
3043606
Seat systems
Wacker
LE HAMMER-H
Item no.
3043610
Seat systems
Hilti
LE HAMMER-B
Item no.
3043614
Seat systems
Bosch
LE HAMMER-AC
Item no.
3043618
Seat systems
Atlas Copco
LE HAMMER-B-II
Item no.
3043628
Seat systems
Miscellaneous


