Hammer-head bolt ZL
Type ACMHB M10x60 ZL
Item no. 1148072
EAN 4012196488926



Item no. / Type
Length
Width
Height
Thread
Smallest selling unit: 25 piece
25piece
piece
Description
Hammer-head bolt for use with CM3015, CM3518 and AM3518 profile rails
Technical data
Dimensions
| Length | 33,5 mm |
|---|---|
| Width | 16 mm |
| Height | 6 mm |
| Dimension L | 60 mm |
Technical data
| Thread metric | 10 |
|---|---|
| Thread | M 10 x 60mm |
| Suitable for mounting rail | yes |
| ROHS-conformant | yes |
| Dimension | M10x60mm |
| Surface | Zinc slat |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,1742 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1742 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1742 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
ACMHB M6x30 ZL
33,5
16
5
M 6 x 30mm
1148056
ACMHB M8x30 ZL
33,5
16
5
M 8 x 30mm
1148060
ACMHB M8x60 ZL
33,5
16
5
M 8 x 60mm
1148064
ACMHB M10x30 ZL
33,5
16
6
M 10 x 30mm
1148068
ACMHB M10x60 ZL
33,5
16
6
M 10 x 60mm
1148072
Height
Thread
ACMHB M6x30 ZL
Item no.
1148056
Length
33,5
Width
16
Height
5
Thread
M 6 x 30mm
ACMHB M8x30 ZL
Item no.
1148060
Length
33,5
Width
16
Height
5
Thread
M 8 x 30mm
ACMHB M8x60 ZL
Item no.
1148064
Length
33,5
Width
16
Height
5
Thread
M 8 x 60mm
ACMHB M10x30 ZL
Item no.
1148068
Length
33,5
Width
16
Height
6
Thread
M 10 x 30mm
ACMHB M10x60 ZL
Item no.
1148072
Length
33,5
Width
16
Height
6
Thread
M 10 x 60mm

