Hammer-head bolt with spring ZL
Type MS41HBF M12x30ZL
Item no. 1148360
EAN 4012197431143



Item no. / Type
Length
Width
Height
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Hammer-head bolt with spring for use with MS4121 and MS4141 profile rails.
Technical data
Dimensions
| Length | 39 mm |
|---|---|
| Width | 35 mm |
| Height | 20 mm |
| Dimension L | 30 mm |
| Dimension H | 9 mm |
Technical data
| Thread metric | 12 |
|---|---|
| Washer Ø | 24 mm |
| Thread | M12x30 |
| Suitable for mounting rail | yes |
| With nut | yes |
| ROHS-conformant | yes |
| Torque | 25 Nm |
| Dimension | M12x30mm |
| Surface | Zinc slat |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,26 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,26 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,26 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
MS41HBF M8x30 ZL
36
35
20
M8x30
1148352
MS41HBF M8x60 ZL
66
35
20
M8x60
1148354
MS41HBF M10x30ZL
38
35
20
M10x30
1148356
MS41HBF M10x60ZL
68
35
20
M10x60
1148358
MS41HBF M12x30ZL
39
35
20
M12x30
1148360
MS41HBF M12x60ZL
69
35
20
M12x60
1148362
Length
Thread
MS41HBF M8x30 ZL
Item no.
1148352
Length
36
Width
35
Height
20
Thread
M8x30
MS41HBF M8x60 ZL
Item no.
1148354
Length
66
Width
35
Height
20
Thread
M8x60
MS41HBF M10x30ZL
Item no.
1148356
Length
38
Width
35
Height
20
Thread
M10x30
MS41HBF M10x60ZL
Item no.
1148358
Length
68
Width
35
Height
20
Thread
M10x60
MS41HBF M12x30ZL
Item no.
1148360
Length
39
Width
35
Height
20
Thread
M12x30
MS41HBF M12x60ZL
Item no.
1148362
Length
69
Width
35
Height
20
Thread
M12x60
