Hammer-head bolt A4
Type ACMHB M6x30 A4
Item no. 1148076
EAN 4012196488933



Item no. / Type
Length
Width
Height
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Hammer-head bolt for use with CM3015, CM3518 and AM3518 profile rails
Technical data
Dimensions
| Length | 33,5 mm |
|---|---|
| Width | 16 mm |
| Height | 5 mm |
| Dimension L | 30 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M 6 x 30mm |
| Suitable for mounting rail | yes |
| ROHS-conformant | yes |
| Dimension | M6x30mm |
| Surface | Bright, treated |
| Material | Stainless steel |
| Product series | Rail system |
Environmental Data
0,1267 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1267 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1267 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
ACMHB M6x30 A4
33,5
16
5
M 6 x 30mm
1148076
ACMHB M8x30 A4
33,5
16
5
M 8 x 30mm
1148080
ACMHB M8x60 A4
33,5
16
5
M 8 x 60mm
1148084
ACMHB M10x30 A4
33,5
16
6
M 10 x 30mm
1148088
ACMHB M10x60 A4
33,5
16
6
M 10 x 60mm
1148092
Height
Thread
ACMHB M6x30 A4
Item no.
1148076
Length
33,5
Width
16
Height
5
Thread
M 6 x 30mm
ACMHB M8x30 A4
Item no.
1148080
Length
33,5
Width
16
Height
5
Thread
M 8 x 30mm
ACMHB M8x60 A4
Item no.
1148084
Length
33,5
Width
16
Height
5
Thread
M 8 x 60mm
ACMHB M10x30 A4
Item no.
1148088
Length
33,5
Width
16
Height
6
Thread
M 10 x 30mm
ACMHB M10x60 A4
Item no.
1148092
Length
33,5
Width
16
Height
6
Thread
M 10 x 60mm

