Hammer-head bolt
Type CL20HB M5x25 ZL
Item no. 1148008
EAN 4012196488704



Item no. / Type
Length
Width
Height
Thread
Smallest selling unit: 50 piece
50piece
piece
Description
Hammer-head bolt for use with CL2008 profile rail
Technical data
Dimensions
| Length | 21,1 mm |
|---|---|
| Width | 10,5 mm |
| Height | 4 mm |
| Dimension L | 25 mm |
Technical data
| Thread metric | 5 |
|---|---|
| Thread | M 5 x 25mm |
| Suitable for mounting rail | yes |
| ROHS-conformant | yes |
| Dimension | M5x25mm |
| Surface | Zinc slat |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,029 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,029 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,029 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Thread
Item no.
CL20HB M5x25 ZL
21,1
10,5
4
M 5 x 25mm
1148008
CL20HB M6x25 ZL
21,1
10,5
4
M 6 x 25mm
1148012
CL20HB M8x25 ZL
21,1
10,5
4
M 8 x 25mm
1148016
Thread
CL20HB M5x25 ZL
Item no.
1148008
Length
21,1
Width
10,5
Height
4
Thread
M 5 x 25mm
CL20HB M6x25 ZL
Item no.
1148012
Length
21,1
Width
10,5
Height
4
Thread
M 6 x 25mm
CL20HB M8x25 ZL
Item no.
1148016
Length
21,1
Width
10,5
Height
4
Thread
M 8 x 25mm

