Gutter clamp for bead thickness 15−22 mm FT
Type 262 A-DIN FT
Item no. 5316219
EAN 4012195420019




Item no. / Type
5316219 / 262 A-DIN FT
Fit
Rd 8-10 mm
Clamping range, min.
15 mm
Clamping range, max.
22 mm
Smallest selling unit: 25 piece
25piece
piece
Description
• Suitable for bulge thickness 15−22 mm
• With 4 hexagonal bolts M6 x 16 (VA)
• With 4 hexagonal bolts M6 x 16 (VA)
Technical data
Dimensions
| Length | 72 mm |
|---|---|
| Width | 58 mm |
| Height | 33,7 mm |
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Roof gutter clamp |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Clamping range, min. | 15 mm |
| Clamping range, max. | 22 mm |
Environmental Data
0,4495 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4495 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4495 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Fit
Clamping range, min.
Clamping range, max.
Item no.
262 A-DIN FT
Rd 8-10
15
22
5316219
262 A-DIN FT
Item no.
5316219
Fit
Rd 8-10
Clamping range, min.
15
Clamping range, max.
22



