Gutter clamp for bead thickness 15−22 mm Cu
Type 262 A-DIN CU
Item no. 5316251
EAN 4012195420071




Item no. / Type
5316251 / 262 A-DIN CU
Fit
Rd 8-10 mm
Clamping range, min.
15 mm
Clamping range, max.
22 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Suitable for bulge thickness 15−22 mm
• With 4 hexagonal bolts M6 x 16 (VA)
• With 4 hexagonal bolts M6 x 16 (VA)
Technical data
Dimensions
| Length | 72 mm |
|---|---|
| Width | 58 mm |
| Height | 33,7 mm |
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Roof gutter clamp |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8mm |
| Material | Copper |
| Clamping range, min. | 15 mm |
| Clamping range, max. | 22 mm |
Environmental Data
0,6808 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6808 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6808 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Clamping range, min.
Clamping range, max.
Item no.
262 A-DIN CU
Rd 8-10
15
22
5316251
262 A-DIN CU
Item no.
5316251
Fit
Rd 8-10
Clamping range, min.
15
Clamping range, max.
22



