Gutter clamp for all bead thicknesses FT
Type 267
Item no. 5316308
EAN 4012195420132



Item no. / Type
5316308 / 267
Fit
Rd 8-10 mm
Smallest selling unit: 25 piece
25piece
piece
Description
• Fits all bead thicknesses
• With 1 hexagonal bolt M8 x 30
• 2 hexagonal bolts M6 x 12
• With 1 hexagonal bolt M8 x 30
• 2 hexagonal bolts M6 x 12
Technical data
Dimensions
| Length | 66,5 mm |
|---|---|
| Width | 35 mm |
| Height | 25 mm |
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Roof gutter clamp |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,3001 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3001 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3001 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
267
Rd 8-10
5316308
267
Item no.
5316308
Fit
Rd 8-10


