Gutter clamp for all bead thicknesses A2
Type 267 VA
Item no. 5316324
EAN 4012195420194




Item no. / Type
5316324 / 267 VA
Fit
Rd 8-10 mm
Smallest selling unit: 10 piece
10piece
piece
Description
• Fits all bead thicknesses
• With 1 hexagonal bolt M8 x 30
• 2 hexagonal bolts M6 x 12
• VA version also for use as bimetal conductor (holder)
• With 1 hexagonal bolt M8 x 30
• 2 hexagonal bolts M6 x 12
• VA version also for use as bimetal conductor (holder)
Technical data
Dimensions
| Length | 66,5 mm |
|---|---|
| Width | 35 mm |
| Height | 25 mm |
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Roof gutter clamp |
| ROHS-conformant | yes |
| Fit | Rd 8-10 mm |
| Dimension | 8mm |
| Material | Stainless steel 1.4301 |
Environmental Data
0,7233 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7233 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7233 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (3)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
267 VA
Rd 8-10
5316324
267 VA
Item no.
5316324
Fit
Rd 8-10



