GTP hat profile rail, unperforated
Type 2069 15 2.2 GTP
Item no. 1115553
EAN 4012195045076



Item no. / Type
1115553 / 2069 15 2.2 GTP
Length
2000 mm
Version for
Unperforated
Surface
Electrogalvanised, transparently-passivated
Material
Steel
Smallest selling unit: 2 m
2m
m
Description
Hat profile rail 35 x 15 mm to DIN EN 60715 (formerly DIN EN 50022).
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 35 mm |
| Height | 15 mm |
Technical data
| Material thickness | 2,25 mm |
|---|---|
| Version, rails | Support rail DIN EN 60715 |
| Hole shape (ETIM) | Without |
| Version for | Unperforated |
| Bundle | 20 m |
| ROHS-conformant | yes |
| Dimension | 2000x35x15 |
| Surface | Electrogalvanised, transparently-passivated |
| Material | Steel |
| Product series | Rail system |
Environmental Data
1,6356 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6356 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,6356 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Version for
Surface
Material
Item no.
2069 15 2.2 GTP
2000
Unperforated
Electrogalvanised, transparently-passivated
Steel
1115553
2069 15 2.2 GTP
Item no.
1115553
Length
2000
Version for
Unperforated
Surface
Electrogalvanised, transparently-passivated
Material
Steel

