Grip ISO clip, single
Type 3041 LGR
Item no. 2105039
EAN 4012195195498




Item no. / Type
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Solid cable fastening through clamping screws, with adhesive base, slot and for screwing to M6 thread.
Use the Impu-Fix ribbon conductor quick adhesive, type 509, to stick the polystyrene clips to masonry and concrete.
Use the Impu-Fix ribbon conductor quick adhesive, type 509, to stick the polystyrene clips to masonry and concrete.
Technical data
Technical data
| Impact-resistant | yes |
|---|---|
| Halogen-free | yes |
| Expandable | no |
| Number of cables/pipes | 1 |
| Fastening type | Screw hole |
| ROHS-conformant | yes |
| Clamping range D, min. | 16 mm |
| Clamping range D, max. | 24 mm |
| Dimension | 16-24mm |
| Material | Polystyrene |
| Colour | Light grey; RAL 7035 |
| Product series | Fastening clip |
Dimensions
| Dimension d | 36 mm |
|---|---|
| Dimension b | 22 mm |
| Dimension a1 (mm) | 20 mm |
| Dimension b1 | 4,2 mm |
| Dimension a | 35 mm |
| Dimension c | 37 mm |
| Dimension e | 44 mm |
| Dimension f | 31 mm |
Environmental Data
0,0406 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0406 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0406 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Colour
Item no.
3040 LGR
6
16
Light grey; RAL 7035
2105012
3041 LGR
16
24
Light grey; RAL 7035
2105039
3042 LGR
24
34
Light grey; RAL 7035
2105055
Clamping range D, min.
Clamping range D, max.
3040 LGR
Item no.
2105012
Clamping range D, min.
6
Clamping range D, max.
16
Colour
Light grey; RAL 7035
3041 LGR
Item no.
2105039
Clamping range D, min.
16
Clamping range D, max.
24
Colour
Light grey; RAL 7035
3042 LGR
Item no.
2105055
Clamping range D, min.
24
Clamping range D, max.
34
Colour
Light grey; RAL 7035

