Grip hook VHHL
Type VH-GH L
Item no. 6109844
EAN 4012195358800



Item no. / Type
6109844 / VH-GH L
Smallest selling unit: 1 piece
1piece
piece
Description
Grip hook for VH / VHF power supply units with compressed air connection, incl. fastening nut.
Technical data
Technical data
| Version for | Miscellaneous |
|---|---|
| ROHS-conformant | Exempt |
| Material | Polyamide |
| Colour | Rape yellow; RAL 1021 |
| Product series | HoverCube |
Environmental Data
0,2452 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2452 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2452 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VH-GH L
6109844
VH-GH L
Item no.
6109844
