Grip hook VHH
Type VH-GH
Item no. 6109845
EAN 4012195358848



Item no. / Type
6109845 / VH-GH
Smallest selling unit: 1 piece
1piece
piece
Description
Grip hook for VH /VHF power supply units without compressed air connection, incl. fastening nut.
Technical data
Technical data
| Version for | Miscellaneous |
|---|---|
| ROHS-conformant | Exempt |
| Material | Polyamide |
| Colour | Rape yellow; RAL 1021 |
| Product series | HoverCube |
Environmental Data
0,2577 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2577 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2577 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
VH-GH
6109845
VH-GH
Item no.
6109845
