GRAF9-2 service outlet with UT4 45
Type GRAF9-2 KU 7011
Item no. 7429604
EAN 4012196086726



Item no. / Type
7429604 / GRAF9-2 KU 7011
Colour
Iron grey; RAL 7011
Smallest selling unit: 1 piece
1piece
piece
Description
GRAF9 service outlet for wet-care floors with all necessary system accessories for direct installation in raised floors for indoor use.
The scope of delivery contains:
- GRAF9 service outlet with universal fastening bracket,
- Three UT4/45 universal supports, each for four Modul 45® devices.
Hinged lid with concentric rings. Surface: bare metal with a finely scored structure, recesses painted in the colour RAL 9011, graphite black.
Floor covering protection frame and hinged lid made of die-cast aluminium, tube body made of polyamide.
The minimum installation depth is 75 mm (when using two UT4/45 universal supports) or 110 mm (when using the middle universal support).
The scope of delivery contains:
- GRAF9 service outlet with universal fastening bracket,
- Three UT4/45 universal supports, each for four Modul 45® devices.
Hinged lid with concentric rings. Surface: bare metal with a finely scored structure, recesses painted in the colour RAL 9011, graphite black.
Floor covering protection frame and hinged lid made of die-cast aluminium, tube body made of polyamide.
The minimum installation depth is 75 mm (when using two UT4/45 universal supports) or 110 mm (when using the middle universal support).
Technical data
Technical data
| Cable outlet version | Lowerable tube body |
|---|---|
| Protection rating IK code | IK10 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP45 |
| Opening mechanism | Sash lock |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 4 mm |
| Clamping range D, max. | 73 mm |
| Dimension | Ø325X78 |
| Material | Cast aluminium |
| Colour | Iron grey; RAL 7011 |
Environmental Data
5,8817 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 5,8817 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,8817 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
GRAF9-2 KU 7011
Iron grey; RAL 7011
7429604
GRAF9-2 KU 7011
Item no.
7429604
Colour
Iron grey; RAL 7011
