GES9M inlay plate
Type EP V 9M-2
Item no. 7407198
EAN 4012196102457



Item no. / Type
7407198 / EP V 9M-2
Smallest selling unit: 1 piece
1piece
piece
Description
Inlay plate for surface-flush insertion in service oulets. Use only in conjunction with the appropriate filler.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 230x177x5 |
| Surface | Brushed and laminated |
| Material | Stainless steel 1.4303 |
| Product series | GES |
Environmental Data
3,1156 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 3,1156 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 3,1156 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
EP V 9M-2
7407198
EP V 9M-2
Item no.
7407198

