GES9-3 service outlet with UT4 45
Type GES9-3 KU 7011
Item no. 7429592
EAN 4012196086689



Item no. / Type
7429592 / GES9-3 KU 7011
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with all necessary system accessories for direct installation in screed floors for indoor use.
The scope of delivery contains a service outlet of nominal size 9 with universal fastening bracket and three universal supports, each for 4 Modul 45® devices.
Service outlet with carpet protection frame, hinged lid and cord outlet made of polyamide in the colour RAL 7011. 10 mm floor covering recess in the hinged lid (changeable to 3, 5 or 8 mm).
The scope of delivery contains a service outlet of nominal size 9 with universal fastening bracket and three universal supports, each for 4 Modul 45® devices.
Service outlet with carpet protection frame, hinged lid and cord outlet made of polyamide in the colour RAL 7011. 10 mm floor covering recess in the hinged lid (changeable to 3, 5 or 8 mm).
Technical data
Technical data
| Floor covering thickness | 5 mm |
|---|---|
| Length of installation dimensions | 244 mm |
| Wide installation dimensions | 244 mm |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK08 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Opening mechanism | Locking slider |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 76 mm |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Floor covering thickness max. | 10 mm |
Environmental Data
7,8669 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 7,8669 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,8669 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GES9-3 KU 7011
7429592
GES9-3 KU 7011
Item no.
7429592
