GES9-3 service outlet with handle clamp, for 3 cover plates APMT5
Type GES9-3 UME 7011
Item no. 7405097
EAN 4012196490608



Item no. / Type
7405097 / GES9-3 UME 7011
Floor covering thickness
5 mm
Opening mechanism
Handle
Colour
Iron grey; RAL 7011
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with metal installation frame for mounting of 3 cover plates of shape APMT5, for use in UGD and UDS underfloor boxes.
Universal fastening brackets adjustable to floor thicknesses up to 65 mm.
Carpet protection frame, hinged lid and cord outlet made of PC/ABS.
Floor covering recess in the hinged cover pre-adjusted to 5 mm, if necessary adjustable to 10 mm.
Universal fastening brackets adjustable to floor thicknesses up to 65 mm.
Carpet protection frame, hinged lid and cord outlet made of PC/ABS.
Floor covering recess in the hinged cover pre-adjusted to 5 mm, if necessary adjustable to 10 mm.
Technical data
Dimensions
| Length | 264 mm |
|---|---|
| Width | 264 mm |
| Height | 70 mm |
Technical data
| Floor covering thickness | 5 mm |
|---|---|
| Suitable for screed-covered underfloor ducts | yes |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 6 |
| Seal installation option | no |
| Length of installation dimensions | 244 mm |
| Wide installation dimensions | 244 mm |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Carpet protection frame |
| Number of mounting boxes | 3 |
| Suitable for wet care | no |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK08 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Cover version | Square |
| Opening mechanism | Handle |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 76 mm |
| Dimension | 264x264x70 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Floor covering thickness max. | 10 mm |
| Product series | GES |
Environmental Data
7,6241 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 7,6241 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 7,6241 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Floor covering thickness
Opening mechanism
Colour
Item no.
GES9-3 UME 7011
5
Handle
Iron grey; RAL 7011
7405097
GES9-3 UME 7011
Item no.
7405097
Floor covering thickness
5
Opening mechanism
Handle
Colour
Iron grey; RAL 7011

