GES9/10 service trunking for OKA-T, 3-compartment
Type GES9 10OK U 7011
Item no. 7402290
EAN 4012195436423




Item no. / Type
7402290 / GES9 10OK U 7011
Floor covering thickness
10 mm
Opening mechanism
Handle
Colour
Iron grey; RAL 7011
Smallest selling unit: 1 piece
1piece
piece
Description
Square flushfloor installation unit for mounting in an OKA-T trunking system. With mounting support to accept up to three APMT5 cover plates.
Service outlet with handle clamp for mounting in a OKA-T trunking system. With mounting support for receiving up to three APMT5 cover plates.
Service outlet with handle clamp for mounting in a OKA-T trunking system. With mounting support for receiving up to three APMT5 cover plates.
Technical data
Technical data
| Floor covering thickness | 10 mm |
|---|---|
| Suitable for screed-flush closed underfloor ducts | no |
| Seal installation option | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Suitable for wet care | no |
| Cable outlet version | Swivellable cord outlet |
| Opening mechanism | Handle |
| ROHS-conformant | yes |
| Clamping range D, min. | 14 mm |
| Clamping range D, max. | 36 mm |
| Dimension | 264x264x67 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Product series | EÜK-MD Series |
Environmental Data
5,7547 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 5,7547 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,7547 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Certificates (1)
Product images (3)
Tender specifications (1)
Variants
Type
Floor covering thickness
Opening mechanism
Colour
Item no.
GES9 10OK U 7011
10
Handle
Iron grey; RAL 7011
7402290
GES9 10OK U 7011
Item no.
7402290
Floor covering thickness
10
Opening mechanism
Handle
Colour
Iron grey; RAL 7011

