GES6 service outlet, used in raised floors
Type GES6 DB 7011
Item no. 7405260
EAN 4012195102847



Item no. / Type
7405260 / GES6 DB 7011
Floor covering thickness
5 mm
Colour
Iron grey; RAL 7011
Smallest selling unit: 1 piece
1piece
piece
Description
Service unit for 6 installation devices in 3 UT universal supports for use in raised floors for indoor use. Fastening bracket in a clamping range of up to 50 mm plate thickness.
Carpet protection frame, hinged lid and cord outlet made of polyamide.
5 mm floor covering recess in the hinged lid.
Can also be used in conjunction with the MT mounting support. Three APMT5 cover plates can be installed for 6 installation devices. The number of installable installation devices depends on the type of installation devices.
Carpet protection frame, hinged lid and cord outlet made of polyamide.
5 mm floor covering recess in the hinged lid.
Can also be used in conjunction with the MT mounting support. Three APMT5 cover plates can be installed for 6 installation devices. The number of installable installation devices depends on the type of installation devices.
Up to 9 individual Modul 45® devices can be installed.
Technical data
Dimensions
| Length | 220 mm |
|---|---|
| Width | 273 mm |
Technical data
| Floor height, min. | 73 mm |
|---|---|
| Floor covering thickness | 5 mm |
| Suitable for screed-flush closed underfloor ducts | no |
| Seal installation option | no |
| Length of installation dimensions | 199 mm |
| Wide installation dimensions | 252 mm |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Carpet protection frame |
| Number of mounting boxes | 3 |
| Suitable for wet care | no |
| Installation depth | 73 mm |
| With floor covering recess | yes |
| Floor covering protection frame | yes |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | yes |
| Protection rating IK code | IK08 |
| Heavy-duty version | no |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Cover version | Rectangular |
| Opening mechanism | Handle |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 22 mm |
| Clamping range D, max. | 62 mm |
| Dimension | 273x220x61 |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Product series | GES |
Environmental Data
2,2081 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 2,2081 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,2081 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Floor covering thickness
Colour
Item no.
GES6 DB 7011
5
Iron grey; RAL 7011
7405260
GES6 DB 7011
Item no.
7405260
Floor covering thickness
5
Colour
Iron grey; RAL 7011

