GES4-2 with UT3 45
Type GES4-2 KU 7011
Item no. 7429584
EAN 4012196086665



Item no. / Type
7429584 / GES4-2 KU 7011
Floor covering thickness
5 mm
Colour
Iron grey; RAL 7011
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with all necessary system accessories for direct installation in screed floors for indoor use.
The scope of delivery contains a service outlet of nominal size 4 with universal fastening bracket and two universal supports, each for 3 Modul 45® devices.
Service outlet with carpet protection frame, hinged lid and cord outlet made of polyamide in the colour RAL 7011. 10 mm floor covering recess in the hinged lid (changeable to 3, 5 or 8 mm).
The scope of delivery contains a service outlet of nominal size 4 with universal fastening bracket and two universal supports, each for 3 Modul 45® devices.
Service outlet with carpet protection frame, hinged lid and cord outlet made of polyamide in the colour RAL 7011. 10 mm floor covering recess in the hinged lid (changeable to 3, 5 or 8 mm).
Technical data
Technical data
| Cut-out dimensions | 201x201 mm |
|---|---|
| Floor covering thickness | 5 mm |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK08 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Opening mechanism | Locking slider |
| ROHS-conformant | Exempt |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 75 mm |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
| Floor covering thickness max. | 10 mm |
Environmental Data
4,4561 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,4561 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,4561 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Floor covering thickness
Colour
Item no.
GES4-2 KU 7011
5
Iron grey; RAL 7011
7429584
GES4-2 KU 7011
Item no.
7429584
Floor covering thickness
5
Colour
Iron grey; RAL 7011

