GES2 with MT3 45
Type GES2 KU 7011
Item no. 7429580
EAN 4012196086641




Item no. / Type
7429580 / GES2 KU 7011
Smallest selling unit: 1 piece
1piece
piece
Description
Service outlet with all necessary system accessories for direct installation in screed floors for indoor use.
The scope of delivery contains a service outlet of nominal size 2 with universal fastening bracket and one module support for three Modul 45 devices.
Service outlet with carpet protection frame, hinged lid and cord outlet made of polyamide in the colour RAL 7011. 5 mm floor covering recess in the hinged lid.
The scope of delivery contains a service outlet of nominal size 2 with universal fastening bracket and one module support for three Modul 45 devices.
Service outlet with carpet protection frame, hinged lid and cord outlet made of polyamide in the colour RAL 7011. 5 mm floor covering recess in the hinged lid.
Technical data
Technical data
| Floor covering thickness | 5 mm |
|---|---|
| Length of installation dimensions | 181 mm |
| Wide installation dimensions | 105 mm |
| Cable outlet version | Swivellable cord outlet |
| Protection rating IK code | IK08 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Opening mechanism | Handle |
| ROHS-conformant | yes |
| Clamping range D, min. | 7 mm |
| Clamping range D, max. | 29 mm |
| Material | Polyamide |
| Colour | Iron grey; RAL 7011 |
Environmental Data
1,7907 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,7907 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,7907 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (2)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
GES2 KU 7011
7429580
GES2 KU 7011
Item no.
7429580

