GES2 mounting support with two single sockets, switched
Type MT 2BS 2SS0
Item no. 7407762
EAN 4012195774068



Item no. / Type
7407762 / MT 2BS 2SS0
Smallest selling unit: 1 piece
1piece
piece
Description
Mounting support with two switched single sockets for installation in installation units of nominal size 2. 90° connection direction.
Sockets with increased touch protection. With screw connection, 3-pole, 13 A, 250 V~, corresponds to BS 1363.
Sockets with increased touch protection. With screw connection, 3-pole, 13 A, 250 V~, corresponds to BS 1363.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Strip galvanised |
| Material | Steel |
Environmental Data
0,4873 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4873 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4873 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
MT 2BS 2SS0
7407762
MT 2BS 2SS0
Item no.
7407762
